Catalog navigation
CAD model selection
HELP_VARIABLE
Company
KIPP
Description
K1931 - Rubber impact buffers Type TP door buffer
Bill of material
K1931.03002260
BESTKIPP
Order No.
K1931.03002260
D
diameter
30 mm
D1
diameter
7 mm
D2
diameter
11 mm
H
height
21 mm
H1
height
5 mm
GEW
Approx. weight
0.0149 kg
BS
Description
Information
Infotext
INFO
Technical Information
Information
Info
ROHS
RoHS
Yes
ZTN
Customs tariff number
40169960
EAN
EAN-Nr. Kipp
4059245704453
Preview - Generation
Preview
Quotation
3D
Dimension
2D